1

006E - VC.192+F - Lobe knobs - with flange and pointer, Duroplast

Manufacturer ELESA
Part Number 66211
Product selection
Selector Part Number Description D L h F d H9 d1 d2 f h1 h2 l l1 Weight g
1 66211 VC.192/30 B-6+F 32 27 22 36 6 19 14 M4 3 9 19 19 30
2 66311 VC.192/40 B-6+F 40 30 22 45 6 21 14 M4 3 9 24 19 46
3 66421 VC.192/50 A-8+F 50 36 23 56 8 25 15 M5 3 10 30 25 70
4 66521 VC.192/60 A-8+F 60 42 25 70 8 27 15 M5 5 12 37 25 105
5 66621 VC.192/70 A-10+F 70 48 30 80 10 30 18 M6 5 16 42 31 152
Part Number
Description
D
L
h
F
d H9
d1
d2
f
h1
h2
l
l1
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page