1

006E - IZP. - Knurled control knobs - Technopolymer

Manufacturer ELESA
Part Number 31011
Product selection
Selector Part Number Description D L h F d H10 d1 f h1 h2 l Weight g
1 31011 IZP.25 N-6 27 30 24 25 6 22 M4 12 18 12 10
2 31111 IZP.30 N-8 32 38 30 30 8 25 M4 13 23 13 20
3 31211 IZP.35 N-10 35 45 37 33 10 28 M5 15 27 15 25
4 31311 IZP.40 N-12 40 52 44 38 12 33 M5 16 32 16 33
Part Number
Description
D
L
h
F
d H10
d1
f
h1
h2
l
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA-CLAYTON ltd.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page