1

006G - GN 736 - Control handwheels - with revolving handle, aluminium

Manufacturer ELESA
Part Number GN.19501
Product selection
Selector Part Number Description D L h H d H8 d1 d2 d3 Ø Weight g
1 GN.19501 GN 736-52-B10-A 52 23 17 _ 10 22 37 39,5 _ 56
2 GN.19502 GN 736-52-B10-D 52 23 17 18 10 22 37 39,5 13 69
3 GN.19505 GN 736-52-K10-A 52 23 17 _ 10 22 37 39,5 _ 55
4 GN.19506 GN 736-52-K10-D 52 23 17 18 10 22 37 39,5 13 68
5 GN.19511 GN 736-62-B10-A 62 23 17 _ 10 25 47 49,5 _ 76
6 GN.19512 GN 736-62-B10-D 62 23 17 20 10 25 47 49,5 14 90
7 GN.19515 GN 736-62-K10-A 62 23 17 _ 10 25 47 49,5 _ 75
8 GN.19516 GN 736-62-K10-D 62 23 17 20 10 25 47 49,5 14 89
Part Number
Description
D
L
h
H
d H8
d1
d2
d3
Ø
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page