1

010E - LMR. - Levelling elements - Steel or stainless steel base and stem

Manufacturer ELESA
Part Number 406301
Product selection
Selector Part Number D h d l1 l3 s Weight g
1 406301 50 8 M8 37 14,5 14 110
2 406303 50 10 M10 40 14,5 14 110
3 406400 60 8 M8 38,5 16 14 140
4 406401 60 10 M10 41,5 16 14 160
5 406403 60 12 M12 45 16 17 180
6 406500 80 10 M10 43,5 18 14 300
7 406501 80 12 M12 47 18 17 310
8 406503 80 16 M16 52,5 18 22 300
9 406600 100 12 M12 49 20 17 390
10 406601 100 16 M16 54,5 20 22 460
11 406603 100 20 M20 62 20 27 490
Part Number
D
h
d
l1
l3
s
Weight g
Documentation
Contact the supplier
ELESA Manufacturer of plastic elements and accessories for industrial machinery and equipment
Elesa S.p.A.
ELESA-CLAYTON ltd.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
Users Who Downloaded This Product Also Downloaded
Page