1

002E - VTRM-SST - Knobs - Stainless steel, easy cleaning

Manufacturer ELESA
Description VTRM-SST-32-M5
Part Number 85002
Product selection
Selector Part Number Description Buy Now D L h d d1 l2 Weight g
1 85002 VTRM-SST-32-M5 - 32 21 10 M5 12 12 60
2 85003 VTRM-SST-32-M6 - 32 21 12 M6 12 12 58
3 85012 VTRM-SST-40-M6 - 40 26 12 M6 14 14 94
4 85013 VTRM-SST-40-M8 - 40 26 15 M8 14 14 92
5 85022 VTRM-SST-50-M8 - 50 33 15 M8 18 19 155
6 85023 VTRM-SST-50-M10 - 50 33 18 M10 18 19 150
7 85032 VTRM-SST-60-M10 - 60 41 18 M10 20 23 245
8 85033 VTRM-SST-60-M12 - 60 41 22 M12 20 23 235
Part Number
Description
Buy Now
D
L
h
d
d1
l2
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD