1

002E - VH.153 - Lobe knobs - Duroplast

Manufacturer ELESA
Description VH.153/54 A-8
Part Number 73302
Product selection
Selector Part Number Description D L h d 6H d1 d2 dH9 l1 l2 Weight g
1 73302 VH.153/54 A-8 54 32 20 _ 24 15 8 25 13 68
2 73303 VH.153/54 A-10 54 32 21 _ 24 16 10 25 13 65
3 73402 VH.153/62 A-10 62 35 21 _ 24 16 10 25 13 85
4 73501 VH.153/74 A-8 72 46 26 _ 32 20 8 35 21 177
5 73601 VH.153/85 A-8 85 49 26 _ 32 20 8 35 21 223
Part Number
Description
D
L
h
d 6H
d1
d2
dH9
l1
l2
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA-CLAYTON ltd.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page