1

001E - VDS+I - Solid handwheels - Technopolymer - Revolving handle

Manufacturer ELESA
Description VDS.80+I A-8
Part Number 72651-R
Product selection
Selector Part Number Description Buy Now D L h H R d1 d2 d3 d4 d5 h1 l m d H7 Weight g
1 72651-R VDS.80+I A-8 - 83 29 17 45 30,5 18 16 21 26 19 8 9 M6 8 106
2 72652-R VDS.80+I A-10 - 83 29 17 45 30,5 18 16 21 26 19 8 9 M6 10 108
3 72670-R VDS.100+I A-8 - 102 34 22 60 39 22 20 27 30 25 9 10 M6 8 180
4 72671-R VDS.100+I A-10 - 102 34 22 60 39 22 20 27 30 25 9 10 M6 10 174
5 72672-R VDS.100+I A-12 - 102 34 22 60 39 22 20 27 30 25 9 10 M6 12 168
6 72700-R VDS.125+I A-8 - 125 39,5 27 60 49 26 24 31 35 28 11 11 M6 8 282
7 72701-R VDS.125+I A-12 - 125 39,5 27 60 49 26 24 31 35 28 11 11 M6 12 270
8 72702-R VDS.125+I A-14 - 125 39,5 27 60 49 26 24 31 35 28 11 11 M6 14 258
9 72750-R VDS.150+I A-8 - 150 44 30 65 58 26 24 34 38 30 10 12 M8 8 399
10 72751-R VDS.150+I A-14 - 150 44 30 65 58 26 24 34 38 30 10 12 M8 14 379
11 72752-R VDS.150+I A-16 - 150 44 30 65 58 26 24 34 38 30 10 12 M8 16 359
12 72800-R VDS.175+I A-8 - 176 49 28 80 70 35 33 39 44 35 16 13 M10 8 530
13 72801-R VDS.175+I A-16 - 176 49 28 80 70 35 33 39 44 35 16 13 M10 16 500
14 72802-R VDS.175+I A-20 - 176 49 28 80 70 35 33 39 44 35 16 13 M10 20 470
15 72850-R VDS.200+I A-8 - 200 53 36 90 81 40 38 44 50 40 13 14 M10 8 714
16 72851-R VDS.200+I A-20 - 200 53 36 90 81 40 38 44 50 40 13 14 M10 20 674
17 72852-R VDS.200+I A-24 - 200 53 36 90 81 40 38 44 50 40 13 14 M10 24 634
18 72911-R VDS.250+I A-20 - 250 60 36 90 104 40 38 50 57 48 19 17 M10 20 934
19 72961-R VDS.300+I A-20 - 300 66 44 90 124 40 36,5 68,5 72 66 20 20 M10 20 1260
Part Number
Description
Buy Now
D
L
h
H
R
d1
d2
d3
d4
d5
h1
l
m
d H7
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD