1

001E - VDS+IR-SST - Solid handwheels - Technopolymer - Fold-away handle, stainless steel boss

Manufacturer ELESA
Description VDS.100+IR-SST-10
Part Number 72685-R
Product selection
Selector Part Number Description D L h H R d1 d2 d3 d4 d5 h1 l d H7 Weight g
1 72685-R VDS.100+IR-SST-10 102 34 22 45 39 22 20 27 30 25 9 10 10 171
2 72715-R VDS.125+IR-SST-12 125 42 27 60 49 26 24 31 35 28 11 11 12 310
3 72765-R VDS.150+IR-SST-14 150 44 30 65 58 26 24 34 38 30 10 12 14 436
4 72865-R VDS.200+IR-SST-20 200 53 36 90 81 40 38 44 50 40 13 14 20 717
Part Number
Description
D
L
h
H
R
d1
d2
d3
d4
d5
h1
l
d H7
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page