1

001E - VDS+I-SST - Solid handwheels - Technopolymer - Revolving handle, stainless steel boss

Manufacturer ELESA
Description VDS.100+I-SST-10
Part Number 72675-R
Product selection
Selector Part Number Description D L h H R d1 d2 d3 d4 d5 dH7 h1 l m Weight g
1 72675-R VDS.100+I-SST-10 102 34 22 60 39 22 20 27 30 25 10 9 10 M6 175
2 72705-R VDS.125+I-SST-12 125 42 27 60 49 26 24 31 35 28 12 11 11 M6 273
3 72755-R VDS.150+I-SST-14 150 44 30 65 58 26 24 34 38 30 14 10 12 M8 383
4 72855-R VDS.200+I-SST-20 200 53 36 90 81 40 38 44 50 40 20 13 14 M10 681
Part Number
Description
D
L
h
H
R
d1
d2
d3
d4
d5
dH7
h1
l
m
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA-CLAYTON ltd.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page