1

002E - VCM-SST.p - Lobe knobs - Aluminium

Manufacturer ELESA
Description VCM-SST-40-p-M8x20
Part Number 169561
Product selection
Selector Part Number Description Buy Now D L d d1 l l2 Weight g
1 169561 VCM-SST-40-p-M8x20 - 40 24 M8 14 20 12 50
2 169562 VCM-SST-40-p-M8x30 - 40 24 M8 14 30 12 55
3 169563 VCM-SST-40-p-M8x40 - 40 24 M8 14 40 12 56
4 169571 VCM-SST-50-p-M10x20 - 50 30 M10 18 20 16,5 95
5 169572 VCM-SST-50-p-M10x30 - 50 30 M10 18 30 16,5 97
6 169573 VCM-SST-50-p-M10x40 - 50 30 M10 18 40 16,5 100
7 169581 VCM-SST-60-p-M12x30 - 60 37,5 M12 20 30 20 155
8 169582 VCM-SST-60-p-M12x40 - 60 37,5 M12 20 40 20 162
9 169583 VCM-SST-60-p-M12x50 - 60 37,5 M12 20 50 20 169
Part Number
Description
Buy Now
D
L
d
d1
l
l2
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD