1

012E - VCK-SST - Cam latches with knob - Duroplast knob, steel or stainless steel cam

Manufacturer ELESA
Description VCK.50-46-D-SST
Part Number 68325
Product selection
Selector Part Number Description D L D1 d d1 d2 h2 l l1 l2 Weight g
1 68325 VCK.50-46-D-SST 50 33 45 12 25 20 15 46 12 14 165
2 68326 VCK.50-46-S-SST 50 33 45 12 25 20 15 46 12 14 165
3 68335 VCK.50-46+G-D-SST 50 33 45 12 25 20 15 46 12 14 190
4 68336 VCK.50-46+G-S-SST 50 33 45 12 25 20 15 46 12 14 190
5 68425 VCK.60-46-D-SST 60 37 45 12 27 20 15 46 12 17 185
6 68426 VCK.60-46-S-SST 60 37 45 12 27 20 15 46 12 17 185
7 68435 VCK.60-46+G-D-SST 60 37 45 12 27 20 15 46 12 17 210
8 68436 VCK.60-46+G-S-SST 60 37 45 12 27 20 15 46 12 17 210
9 68465 VCK.60-64-D-SST 60 37 45 12 27 20 15 64 12 17 210
10 68466 VCK.60-64-S-SST 60 37 45 12 27 20 15 64 12 17 210
11 68475 VCK.60-64+G-D-SST 60 37 45 12 27 20 15 64 12 17 235
12 68476 VCK.60-64+G-S-SST 60 37 45 12 27 20 15 64 12 17 235
Part Number
Description
D
L
D1
d
d1
d2
h2
l
l1
l2
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION