1

002E - VB.639 - Three-arm knobs - Technopolymer

Manufacturer ELESA
Description VB.639/63 A-6
Part Number 65631
Product selection
Selector Part Number Description Buy Now D L h d 6H d1 d2 d3 dH9 l1 l2 Weight g
1 65631 VB.639/63 A-6 - 63 28 18 _ 26 15 18 6 25 23 55
2 65672 VB.639/80 A-8 - 80 35 20 _ 32 15 21 8 30 25 75
3 65702 VB.639/100 A-10 - 100 42 21 _ 36 20 25 10 36 25 130
4 65742 VB.639/130 A-12 - 130 47 24 _ 43 20 29 12 40 31 180
5 65635 VB.639/63 B-M8 - 63 28 15 M8 26 _ 18 _ 25 _ 48
6 65636 VB.639/63 B-M10 - 63 28 17 M10 26 _ 18 _ 25 _ 40
7 65675 VB.639/80 B-M10 - 80 35 17 M10 32 _ 21 _ 30 _ 60
8 65676 VB.639/80 B-M12 - 80 35 17 M12 32 _ 21 _ 30 _ 67
9 65705 VB.639/100 B-M12 - 100 42 20 M12 36 _ 25 _ 36 _ 96
10 65706 VB.639/100 B-M14 - 100 42 20 M14 36 _ 25 _ 36 _ 105
11 65745 VB.639/130 B-M16 - 130 47 22 M16 43 _ 29 _ 40 _ 162
Part Number
Description
Buy Now
D
L
h
d 6H
d1
d2
d3
dH9
l1
l2
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION