1

010E - SM. - Stems for levelling elements - Steel or stainless steel

Manufacturer ELESA
Description SM-14-M8x43
Part Number 302121
Product selection
Selector Part Number Description d d2 l l2 s Buy Now Weight g
1 302121 SM-14-M8x43 M8 13,9 43 20 14 - 30
2 302125 SM-14-M8x68 M8 13,9 68 20 14 - 42
3 302221 SM-14-M10x43 M10 13,9 43 20 14 - 39
4 302225 SM-14-M10x68 M10 13,9 68 20 14 - 51
5 302231 SM-14-M10x98 M10 13,9 98 20 14 - 65
6 302321 SM-14-M12x43 M12 13,9 43 20 14 - 49
7 302325 SM-14-M12x68 M12 13,9 68 20 14 - 66
8 302331 SM-14-M12x98 M12 13,9 98 20 14 - 87
9 302521 SM-14-M16x68 M16 13,9 68 20 16 - 110
10 302525 SM-14-M16x108 M16 13,9 108 20 16 - 162
11 302541 SM-14-M16x148 M16 13,9 148 20 16 - 214
12 302561 SM-14-M16x168 M16 13,9 168 20 16 - 240
13 302621 SM-24-M16x58 M16 23,9 58 37 24 - 176
14 302625 SM-24-M16x98 M16 23,9 98 37 24 - 227
15 302641 SM-24-M16x138 M16 23,9 138 37 24 - 277
16 302661 SM-24-M16x158 M16 23,9 158 37 24 - 304
17 302725 SM-24-M20x98 M20 23,9 98 37 24 - 297
18 302741 SM-24-M20x138 M20 23,9 138 37 24 - 376
19 302761 SM-24-M20x158 M20 23,9 158 37 24 - 415
20 302781 SM-24-M20x198 M20 23,9 198 37 24 - 498
21 302825 SM-24-M24x98 M24 23,9 98 37 24 - 395
22 302861 SM-24-M24x158 M24 23,9 158 37 24 - 567
23 302881 SM-24-M24x198 M24 23,9 198 37 24 - 685
24 322121 SM-14-SST-M8x43 M8 13,9 43 20 14 - _
25 322125 SM-14-SST-M8x68 M8 13,9 68 20 14 - _
26 322221 SM-14-SST-M10x43 M10 13,9 43 20 14 - _
27 322225 SM-14-SST-M10x68 M10 13,9 68 20 14 - _
28 322231 SM-14-SST-M10x98 M10 13,9 98 20 14 - _
29 322321 SM-14-SST-M12x43 M12 13,9 43 20 14 - _
30 322325 SM-14-SST-M12x68 M12 13,9 68 20 14 - _
31 322331 SM-14-SST-M12x98 M12 13,9 98 20 14 - _
32 322521 SM-14-SST-M16x68 M16 13,9 68 20 16 - _
33 322525 SM-14-SST-M16x108 M16 13,9 108 20 16 - _
34 322541 SM-14-SST-M16x148 M16 13,9 148 20 16 - _
35 322561 SM-14-SST-M16x168 M16 13,9 168 20 16 - _
36 322621 SM-24-SST-M16x58 M16 23,9 58 37 24 - _
37 322625 SM-24-SST-M16x98 M16 23,9 98 37 24 - _
38 322641 SM-24-SST-M16x138 M16 23,9 138 37 24 - _
39 322661 SM-24-SST-M16x158 M16 23,9 158 37 24 - _
40 322725 SM-24-SST-M20x98 M20 23,9 98 37 24 - _
41 322741 SM-24-SST-M20x138 M20 23,9 138 37 24 - _
42 322761 SM-24-SST-M20x158 M20 23,9 158 37 24 - _
43 322781 SM-24-SST-M20x198 M20 23,9 198 37 24 - _
44 322825 SM-24-SST-M24x98 M24 23,9 98 37 24 - _
45 322861 SM-24-SST-M24x158 M24 23,9 158 37 24 - _
46 322881 SM-24-SST-M24x198 M24 23,9 198 37 24 - _
Part Number
Description
d
d2
l
l2
s
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION