1

012E - PVA. - Pneumatic clamps - Steel

Manufacturer ELESA
Description PVA.70-AP3
Part Number GG.AO020
Product selection
Selector Part Number Description a b1 b2 d1 d2 d3 h1 h2 h3 h4 h5 l l1 l2 l3 l4 m1 m2 m3 r s Weight g
1 GG.AO020 PVA.70-AP3 20 42 5,2 M5 4,5 G1/8 51,5 21 11 4 21 38 163 92 40 _ 24 7 15 62,5 _ 500
2 GG.AO041 PVA.125-AP3 23 47,5 6,2 M6 5,5 G1/8 70,5 30 14 4,5 27 50 200 150 48 _ 29 8 19 79 _ 700
3 GG.AO161 PVA.200-AP3 40 53 8,5 M8 6,5 G1/8 79 36 18 5,5 35 67,5 246 160 70 _ 32 11 20 104 _ 1070
4 GG.AO201 PVA.300-AP3 42 74 10,5 M10 8,5 G1/4 98 48 20 8,5 41 78,5 304,5 195,5 76 _ 46 11 29 122 _ 2100
5 GG.AO301 PVA.400-AP3 66 74 12,5 M12 8,5 G1/4 107,5 51 22 10 48 110 360 216 104 _ 45 10 32 156 _ 3100
6 GG.AO162 PVA.200-APM 40 53 8,5 M8 6,5 G1/8 79 36 18 5,5 35 67,5 246 160 70 _ 32 11 20 104 _ 1070
7 GG.AO202 PVA.300-APM 42 74 10,5 M10 8,5 G1/4 98 48 20 8,5 41 78,5 304,5 195,5 76 _ 46 11 29 122 _ 2100
8 GG.AO302 PVA.400-APM 66 74 12,5 M12 8,5 G1/4 107,5 51 22 10 48 110 360 216 104 _ 45 10 32 156 _ 3100
9 GG.AO025 PVA.70-EP3 _ 42 _ M5 4,5 G1/8 51,5 21 11 4 _ 38 163 92 _ 48 24 7 15 62,5 4 500
10 GG.AO046 PVA.125-EP3 _ 47,5 _ M6 5,5 G1/8 70,5 30 14 4,5 _ 51 201 150 _ 62 29 8 19 79 5 700
11 GG.AO166 PVA.200-EP3 _ 53 _ M8 6,5 G1/8 79 36 18 5,5 _ 69,5 248 160 _ 86 32 11 20 104 6 1070
12 GG.AO206 PVA.300-EP3 _ 74 _ M10 8,5 G1/4 98 48 20 8,5 _ 80 306 195,5 _ 95 46 11 29 122 8 2100
13 GG.AO306 PVA.400-EP3 _ 74 _ M12 8,5 G1/4 107,5 51 22 10 _ 112 362 216 _ 130 45 10 32 156 10 3100
14 GG.AO167 PVA.200-EPM _ 53 _ M8 6,5 G1/8 79 36 18 5,5 _ 69,5 248 160 _ 86 32 11 20 104 6 1070
15 GG.AO207 PVA.300-EPM _ 74 _ M10 8,5 G1/4 98 48 20 8,5 _ 80 306 195,5 _ 95 46 11 29 122 8 2100
16 GG.AO307 PVA.400-EPM _ 74 _ M12 8,5 G1/4 107,5 51 22 10 _ 112 362 216 _ 130 45 10 32 156 10 3100
Part Number
Description
a
b1
b2
d1
d2
d3
h1
h2
h3
h4
h5
l
l1
l2
l3
l4
m1
m2
m3
r
s
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION