1

012E - PPD. - Clamps, heavy-duty series - pneumatic drive, steel

Manufacturer ELESA
Description PPD.1000-EPVM
Part Number GG.AO605
Product selection
Selector Part Number Description b1 b2 b3 b4 d1 d2 h1 h2 h3 l1 l2 m1 m2 m3 m4 r s Weight g
1 GG.AO605 PPD.1000-EPVM 102 90 80 20 10,5 G1/4 355 130 25 215 80 50 50 _ _ 144 13 6500
2 GG.AO625 PPD.2000-EPVM 112 100 90 20 13 G3/8 424 157 35 246,5 100 54 58 45 45 168,5 14 9000
Part Number
Description
b1
b2
b3
b4
d1
d2
h1
h2
h3
l1
l2
m1
m2
m3
m4
r
s
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION