1

007E - PA01 - PA02 - PA05 - Position indicators - positive drive, steel

Manufacturer ELESA
Description PA01-0012-D
Product selection
Selector Part Number Description D C D1 N P P1 R p2 {Q1} Weight g
1 CE.24101 PA01-0012-D 49,6 42 48,3 30 30 20,5 37 1,6 12 145
2 CE.24201 PA01-0020-D 49,6 42 48,3 30 30 20,5 37 1,6 20 145
3 CE.24301 PA02-0006-D 68,4 60 67 44 32 19,3 51 1 6 215
4 CE.24401 PA02-0010-D 68,4 60 67 44 32 19,3 51 1 10 215
5 CE.24501 PA02-0012-D 68,4 60 67 44 32 19,3 51 1 12 215
6 CE.24601 PA02-0020-D 68,4 60 67 44 32 19,3 51 1 20 215
7 CE.24701 PA02-0024-D 68,4 60 67 44 32 19,3 51 1 24 215
8 CE.24801 PA02-0030-D 68,4 60 67 44 32 19,3 51 1 30 215
9 CE.24901 PA02-0036-D 68,4 60 67 44 32 19,3 51 1 36 215
10 CE.25201 PA05-0010-D 112,7 102 111 76 32 18,8 89 1 10 425
11 CE.25301 PA05-0012-D 112,7 102 111 76 32 18,8 89 1 12 425
12 CE.25601 PA05-0030-D 112,7 102 111 76 32 18,8 89 1 30 425
13 CE.25701 PA05-0036-D 112,7 102 111 76 32 18,8 89 1 36 425
14 CE.25901 PA05-0060-D 112,7 102 111 76 32 18,8 89 1 60 425
15 CE.26101 PA05-0100-D 112,7 102 111 76 32 18,8 89 1 100 425
16 CE.24102 PA01-0012-S 49,6 42 48,3 30 30 20,5 37 1,6 12 145
17 CE.24202 PA01-0020-S 49,6 42 48,3 30 30 20,5 37 1,6 20 145
18 CE.24302 PA02-0006-S 68,4 60 67 44 32 19,3 51 1 6 215
19 CE.24402 PA02-0010-S 68,4 60 67 44 32 19,3 51 1 10 215
20 CE.24502 PA02-0012-S 68,4 60 67 44 32 19,3 51 1 12 215
21 CE.24602 PA02-0020-S 68,4 60 67 44 32 19,3 51 1 20 215
22 CE.24702 PA02-0024-S 68,4 60 67 44 32 19,3 51 1 24 215
23 CE.24802 PA02-0030-S 68,4 60 67 44 32 19,3 51 1 30 215
24 CE.24902 PA02-0036-S 68,4 60 67 44 32 19,3 51 1 36 215
25 CE.25202 PA05-0010-S 112,7 102 111 76 32 18,8 89 1 10 425
26 CE.25302 PA05-0012-S 112,7 102 111 76 32 18,8 89 1 12 425
27 CE.25602 PA05-0030-S 112,7 102 111 76 32 18,8 89 1 30 425
28 CE.25702 PA05-0036-S 112,7 102 111 76 32 18,8 89 1 36 425
29 CE.25902 PA05-0060-S 112,7 102 111 76 32 18,8 89 1 60 425
30 CE.26102 PA05-0100-S 112,7 102 111 76 32 18,8 89 1 100 425
Part Number
Description
D
C
D1
N
P
P1
R
p2
{Q1}
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page