1

012E - MVA-R - Vertical toggle clamps - with folded base, steel

Manufacturer ELESA
Description MVA-R-130-ER
Part Number GG.AR534
Product selection
Selector Part Number Description b1 b2 d1 d2 h1 h2 h3 l1 l2 m1 m2 r s s1 Weight g
1 GG.AR534 MVA-R-130-ER 35 42 6,5 5,5 136 28 11 85 44 12,5-19 27-29 75 5 2,5 210
2 GG.AR544 MVA-R-230-ER 43 45 8 6,5 164 33,5 18 110 60 19-20 32 103 3 6 330
3 GG.AR554 MVA-R-330-ER 50 65 10,5 8,5 162 43 22 128 69 29-32 45-46 120,5 7 3,5 519
Part Number
Description
b1
b2
d1
d2
h1
h2
h3
l1
l2
m1
m2
r
s
s1
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION