1

012E - MTP-S - Latch clamps - with safety stop, steel or stainless steel, heavy-duty series

Manufacturer ELESA
Description MTP-S-1700-T6
Part Number GG.AL795
Product selection
Selector Part Number Description a b1 b2 b3 d1 d2 d3 h1 h2 l1 m1 m2 m3 r s Weight g
1 GG.AL795 MTP-S-1700-T6 21 68 64 48 M10 8,5 14 55 34 226 45 45 28 94÷106 7 1134
2 GG.AL800 MTP-S-4000-T6 27 85 80 60 M12 10,5 16 68 42 282 57 57 35 112÷124 9 2164
3 GG.AS615 MTP-S-1700-T6X 21 68 64 48 M10 8,5 14 55 34 226 45 45 28 94÷106 7 1145
4 GG.AS620 MTP-S-4000-T6X 27 85 80 60 M12 10,5 16 68 42 282 57 57 35 112÷124 9 2185
Part Number
Description
a
b1
b2
b3
d1
d2
d3
h1
h2
l1
m1
m2
m3
r
s
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD