1

012E - MTD-SST - Latch clamps - Stainless steel

Manufacturer ELESA
Description MTD.160-T3X
Part Number GG.AS530
Product selection
Selector Part Number Description a b1 b2 b3 b4 d1 d2 h1 h2 l1 m1 m2 m3 r s w Weight g
1 GG.AS530 MTD.160-T3X 5 26 35 25,5 14 M4 4,3 36 10 68 22 13 14,3 48-58 2 34,5 100
2 GG.AS535 MTD.320-T3X 8 36 44 37 22 M6 6,5 52,5 15 106 25,5 19 20,5 75-95 3 53 320
3 GG.AS540 MTD.700-T3X 13 52 54 48,5 26 M8 8,5 66 23 147 36,5 32 27 98-122 3,5 64 680
Part Number
Description
a
b1
b2
b3
b4
d1
d2
h1
h2
l1
m1
m2
m3
r
s
w
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION