1

012E - MTC-SST - Latch clamps - Stainless steel

Manufacturer ELESA
Description MTC.160-T2X
Part Number GG.AS500
Product selection
Selector Part Number Description a b1 b2 b3 b4 d1 d2 h1 h2 l1 m1 m2 m3 r s w Weight g
1 GG.AS500 MTC.160-T2X 12 26 28 20 14 M4 4,3 25 18 98 19 16 10 35-44 2 25 85
2 GG.AS505 MTC.320-T2X 16 40 44 28 22 M6 6,5 30 25 152 32 19 14,3 54-63 3 48 250
3 GG.AS510 MTC.700-T2X 24 60 54 38 26 M8 8,5 42 36 220 38 41,5 19 70-90 3,5 58 600
Part Number
Description
a
b1
b2
b3
b4
d1
d2
h1
h2
l1
m1
m2
m3
r
s
w
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION