1

012E - MTB. - Latch clamps - with safety stop, steel

Manufacturer ELESA
Description MTB.160-T5
Part Number GG.AL575
Product selection
Selector Part Number Description a b1 b2 d d1 h1 l l1 m1 m2 r s Weight g
1 GG.AL575 MTB.160-T5 13 26 28 4,5 26,8 103 16 19 2 100
2 GG.AL580 MTB.320-T5 19 40 44 6,7 38,5 153 19 32 3 295
3 GG.AL585 MTB.700-T5 28 60 54 8,5 53 222 41,5 38,1 3,5 690
4 GG.AL576 MTB.160-T5-TG 13 26 23 4,5 M6 19,8 28 16 14,3 55,5 134
5 GG.AL581 MTB.320-T5-TG 19 35 34 6,7 M8 30 34 19 22,3 76,5 386
6 GG.AL586 MTB.700-T5-TG 28 50 41 8,5 M10 40,5 42 31 25,4 95,5 894
7 GG.AL578 MTB.160-T5-TT 13 26 14 4,5 M6 20 28 16 55 127
8 GG.AL583 MTB.320-T5-TT 19 35 18 6,7 M8 30 34 19 76,5 367
9 GG.AL588 MTB.700-T5-TT 28 50 26 8,5 M10 40,5 42 31 93 844
10 GG.AL577 MTB.160-T5-TU 13 35 14 4,5 M6 20,4 28 25,4 54,5 137
11 GG.AL582 MTB.320-T5-TU 19 38 18 6,7 M8 28 34 25,4 76,25 379
12 GG.AL587 MTB.700-T5-TU 28 50 26 8,5 M10 39 42 31 92,75 862
Part Number
Description
a
b1
b2
d
d1
h1
l
l1
m1
m2
r
s
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD