1

010E - MSM-F - Clamps - for fixing connecting plates, aluminium

Manufacturer ELESA
Description MSM-F-8-M5-ANB
Part Number 500101
Product selection
Selector Part Number Description L B d d1 d2 f s Buy Now Weight g
1 500101 MSM-F-8-M5-ANB 25 14 8 M4 M5 13,5 _ - 11
2 500105 MSM-F-10-M5-ANB 30 16 10 M5 M5 17 8 - 16
3 500109 MSM-F-10-M6-ANB 30 16 10 M5 M6 17 8 - 20
4 500113 MSM-F-10-M8-ANB 30 16 10 M5 M8 17 8 - 16
5 500117 MSM-F-12-M5-ANB 32 16 12 M5 M5 17 10 - 16
6 500121 MSM-F-12-M6-ANB 32 16 12 M5 M6 17 10 - 37
7 500125 MSM-F-12-M8-ANB 32 16 12 M5 M8 17 10 - 17
8 500129 MSM-F-15-M6-ANB 40 20 15 M6 M6 20,5 12 - 20
9 500133 MSM-F-15-M8-ANB 40 20 15 M6 M8 20,5 12 - 31
10 500137 MSM-F-16-M6-ANB 40 20 16 M6 M6 20,5 _ - 31
11 500141 MSM-F-16-M8-ANB 40 20 16 M6 M8 20,5 _ - 30
12 500145 MSM-F-20-M8-ANB 45 25 20 M6 M8 21,5 16 - 51
13 500149 MSM-F-20-M10-ANB 45 25 20 M6 M10 21,5 16 - 50
14 500103 MSM-F-8-M5-MT 25 14 8 M4 M5 13,5 _ - 11
15 500107 MSM-F-10-M5-MT 30 16 10 M5 M5 17 8 - 16
16 500111 MSM-F-10-M6-MT 30 16 10 M5 M6 17 8 - 20
17 500115 MSM-F-10-M8-MT 30 16 10 M5 M8 17 8 - 16
18 500119 MSM-F-12-M5-MT 32 16 12 M5 M5 17 10 - 16
19 500123 MSM-F-12-M6-MT 32 16 12 M5 M6 17 10 - 16
20 500127 MSM-F-12-M8-MT 32 16 12 M5 M8 17 10 - 15
21 500131 MSM-F-15-M6-MT 40 20 15 M6 M6 20,5 12 - 20
22 500135 MSM-F-15-M8-MT 40 20 15 M6 M8 20,5 12 - 31
23 500139 MSM-F-16-M6-MT 40 20 16 M6 M6 20,5 _ - 31
24 500143 MSM-F-16-M8-MT 40 20 16 M6 M8 20,5 _ - 30
25 500147 MSM-F-20-M8-MT 45 25 20 M6 M8 21,5 16 - 51
26 500151 MSM-F-20-M10-MT 45 25 20 M6 M10 21,5 16 - 50
Part Number
Description
L
B
d
d1
d2
f
s
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION