1

010E - MSM-B - Base for connecting clamps - Aluminium

Manufacturer ELESA
Description MSM-B-8-ANB
Part Number 500001
Product selection
Selector Part Number Description D L H b d d1 d2 f h1 h2 s Buy Now Weight g
1 500001 MSM-B-8-ANB 31,5 29 20 14 8 M4 M4 22 7 7 _ - 23
2 500005 MSM-B-10-ANB 38 35 24 16 10 M5 M5 27 8 8 8 - 36
3 500009 MSM-B-12-ANB 38 35 25 16 12 M5 M5 27 8 8 10 - 33
4 500013 MSM-B-15-ANB 45 41 30 20 15 M6 M6 32 10 10 12 - 57
5 500017 MSM-B-16-ANB 45 41 31 20 16 M6 M6 32 10 10 _ - 57
6 500021 MSM-B-20-ANB 50 44 35 25 20 M6 M6 36 12,5 12,5 16 - 80
7 500003 MSM-B-8-MT 31,5 29 20 14 8 M4 M4 22 7 7 _ - 23
8 500007 MSM-B-10-MT 38 35 24 16 10 M5 M5 27 8 8 8 - 36
9 500011 MSM-B-12-MT 38 35 25 16 12 M5 M5 27 8 8 10 - 33
10 500015 MSM-B-15-MT 45 41 30 20 15 M6 M6 32 10 10 12 - 57
11 500019 MSM-B-16-MT 45 41 31 20 16 M6 M6 32 10 10 _ - 57
12 500023 MSM-B-20-MT 50 44 35 25 20 M6 M6 36 12,5 12,5 16 - 76
Part Number
Description
D
L
H
b
d
d1
d2
f
h1
h2
s
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION