1

003E - MRX-SST-p - Adjustable handles - Technopolymer - Stainless steel threaded stud

Manufacturer ELESA
Description MRX.40-SST-p-M6x16
Part Number 141371
Product selection
Selector Part Number Description Buy Now D L H H1 R d 6g d1 h1 h2 h3 l z Weight g
1 141371 MRX.40-SST-p-M6x16 - 18 50 32 35,5 42 M6 12 29 6 14 16 18 13
2 141372 MRX.40-SST-p-M6x20 - 18 50 32 35,5 42 M6 12 29 6 14 20 18 14
3 141373 MRX.40-SST-p-M6x25 - 18 50 32 35,5 42 M6 12 29 6 14 25 18 15
4 141374 MRX.40-SST-p-M6x30 - 18 50 32 35,5 42 M6 12 29 6 14 30 18 16
5 141700 MRX.63-SST-p-M8x16 - 23 73 43 46,5 63 M8 15 37 8 17 16 20 28
6 141701 MRX.63-SST-p-M8x20 - 23 73 43 46,5 63 M8 15 37 8 17 20 20 29
7 141702 MRX.63-SST-p-M8x25 - 23 73 43 46,5 63 M8 15 37 8 17 25 20 31
8 141711 MRX.63-SST-p-M8x30 - 23 73 43 46,5 63 M8 15 37 8 17 30 20 32
9 141713 MRX.63-SST-p-M8x40 - 23 73 43 46,5 63 M8 15 37 8 17 40 20 36
10 141715 MRX.63-SST-p-M8x50 - 23 73 43 46,5 63 M8 15 37 8 17 50 20 38
11 142367 MRX.80-SST-p-M8x20 - 28 92 54 58,5 80 M8 19 47 10 22 20 24 53
12 142369 MRX.80-SST-p-M8x25 - 28 92 54 58,5 80 M8 19 47 10 22 25 24 55
13 142371 MRX.80-SST-p-M8x30 - 28 92 54 58,5 80 M8 19 47 10 22 30 24 57
14 142373 MRX.80-SST-p-M8x40 - 28 92 54 58,5 80 M8 19 47 10 22 40 24 61
15 142375 MRX.80-SST-p-M8x45 - 28 92 54 58,5 80 M8 19 47 10 22 45 24 63
16 142377 MRX.80-SST-p-M8x50 - 28 92 54 58,5 80 M8 19 47 10 22 50 24 66
17 142380 MRX.80-SST-p-M8x70 - 28 92 54 58,5 80 M8 19 47 10 22 70 24 67
18 142381 MRX.80-SST-p-M10x20 - 28 92 54 58,5 80 M10 19 47 10 22 20 24 54
19 142385 MRX.80-SST-p-M10x30 - 28 92 54 58,5 80 M10 19 47 10 22 30 24 60
20 142387 MRX.80-SST-p-M10x40 - 28 92 54 58,5 80 M10 19 47 10 22 40 24 62
21 142391 MRX.80-SST-p-M12x30 - 28 92 54 58,5 80 M12 19 47 10 22 30 24 68
22 142393 MRX.80-SST-p-M12x40 - 28 92 54 58,5 80 M12 19 47 10 22 40 24 75
23 142395 MRX.80-SST-p-M12x50 - 28 92 54 58,5 80 M12 19 47 10 22 50 24 83
24 143001 MRX.100-SST-p-M12x30 - 33 114 65 69,5 100 M12 25 54 12 25 30 28 97
25 143003 MRX.100-SST-p-M12x40 - 33 114 65 69,5 100 M12 25 54 12 25 40 28 105
26 143005 MRX.100-SST-p-M12x50 - 33 114 65 69,5 100 M12 25 54 12 25 50 28 113
27 143009 MRX.100-SST-p-M12x70 - 33 114 65 69,5 100 M12 25 54 12 25 70 28 128
Part Number
Description
Buy Now
D
L
H
H1
R
d 6g
d1
h1
h2
h3
l
z
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD