1

012E - MOBS. - Horizontal toggle clamps - with straight base and anti-release lever, steel or stainless steel

Manufacturer ELESA
Description MOBS.130-PL
Part Number GG.AD158
Product selection
Selector Part Number Description a b1 b2 b3 d1 d2 h1 h2 h3 l l1 m1 m2 s Weight g
1 GG.AD094 MOBS.75-NL 20 28 8 5,3 M5 4,5 45,5 24÷25,5 11 39 118 13,5 5÷3,5 - 90
2 GG.AD154 MOBS.130-NL 32 36 10 6,3 M6 5,6 64,5 35÷38 16 56,5 171,5 26 8,8÷5,8 - 200
3 GG.AD292 MOBS.230-NL 37 44 12 8,5 M8 6,6 75,5 42÷44,5 18 65 196 26 9÷6,5 - 320
4 GG.AD392 MOBS.355-NL 58 60 14 10,5 M10 8,6 102 60÷62 22 100 269 41 9,6÷7,5 - 730
5 GG.AD492 MOBS.455-NL 65 70 18 12,5 M12 8,7 120 68÷69,5 26 114 305 41,5 12,5÷11 - 1200
6 GG.DS102 MOBS.75-NLX 20 28 8 5,3 M5 4,5 45,5 24÷25,5 11 39 118 13,5 5÷3,5 - 90
7 GG.DS154 MOBS.130-NLX 32 36 10 6,3 M6 5,6 64,5 35÷38 16 56,5 171,5 26 8,8÷5,8 - 200
8 GG.DS289 MOBS.230-NLX 37 44 12 8,5 M8 6,6 75,5 42÷44,5 18 65 196 26 9÷6,5 - 320
9 GG.AD098 MOBS.75-PL - 28 8 - M5 4,5 45,5 24÷25,5 11 39,5 118,5 13,5 5÷3,5 4 90
10 GG.AD158 MOBS.130-PL - 36 10 - M6 5,6 64,5 35÷38 16 57 172 26 8,8÷5,8 5 200
11 GG.AD296 MOBS.230-PL - 44 12 - M8 6,6 75,5 42÷44,5 18 66 196,5 26 9÷6,5 6 330
12 GG.AD396 MOBS.355-PL - 60 14 - M10 8,6 102 60÷62 22 101 270 41 9,6÷7,5 7 750
13 GG.AD496 MOBS.455-PL - 70 18 - M12 8,7 120 68÷69,5 26 115,5 306,5 41,5 12,5÷11 10 1220
14 GG.DS106 MOBS.75-PLX - 28 8 - M5 4,5 45,5 24÷25,5 11 39,5 118,5 13,5 5÷3,5 4 90
15 GG.DS158 MOBS.130-PLX - 36 10 - M6 5,6 64,5 35÷38 16 57 172 26 8,8÷5,8 5 200
16 GG.DS293 MOBS.230-PLX - 44 12 - M8 6,6 75,5 42÷44,5 18 66 196,5 26 9÷6,5 6 330
Part Number
Description
a
b1
b2
b3
d1
d2
h1
h2
h3
l
l1
m1
m2
s
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION