1

012E - MOB. - Horizontal toggle clamps - with straight base, steel

Manufacturer ELESA
Description MOB.75-N
Part Number GG.AD080
Product selection
Selector Part Number Description a b1 b2 b3 d1 d2 h1 h2 h3 h4 l l1 l2 l3 m1 m2 s Weight g
1 GG.AD080 MOB.75-N 20 28 8 5,5 M5 4,5 44,5 28 11 22,5 40 118 40 _ 13,5 4,5 _ 88
2 GG.AD140 MOB.130-N 32 36 10 6,5 M6 5,5 64 43 14 27 56 170 53 _ 26 7 _ 200
3 GG.AD275 MOB.230-N 37 44 12 8,5 M8 6,5 74,5 50 18 35 65 195 63,5 _ 26 6,8 _ 330
4 GG.AD375 MOB.355-N 58 60 14 10 M10 8,5 102 69 22 43 100 269 96 _ 41 7,5 _ 700
5 GG.AD475 MOB.455-N 65 70 18 12,4 M12 8,5 119 80,5 26 53 115 308 116 _ 41,5 11,8 _ 1200
6 GG.AD090 MOB.75-P _ 28 8 _ M5 4,5 44,5 28 11 _ 40,5 118,5 _ 49,5 13,5 4,5 4 88
7 GG.AD150 MOB.130-P _ 36 10 _ M6 5,5 64 43 14 _ 57 171 _ 64 26 7 5 200
8 GG.AD285 MOB.230-P _ 44 12 _ M8 6,5 74,5 50 18 _ 67 197 _ 78 26 6,8 6 340
9 GG.AD385 MOB.355-P _ 60 14 _ M10 8,5 102 69 22 _ 102 271 _ 115 41 7,5 7 720
10 GG.AD485 MOB.455-P _ 70 18 _ M12 8,5 119 80,5 26 _ 117 310 _ 135 41,5 11,8 10 1230
Part Number
Description
a
b1
b2
b3
d1
d2
h1
h2
h3
h4
l
l1
l2
l3
m1
m2
s
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION