1

012E - MOAS. - Horizontal toggle clamps - with folded base and anti-release lever, steel or stainless steel

Manufacturer ELESA
Description MOAS.130-OL
Part Number GG.AD156
Product selection
Selector Part Number Description a b1 b2 b3 d1 d2 h1 h2 h3 l l1 m1 m2 s s1 Weight g
1 GG.AD092 MOAS.75-ML 20 28 26 5,3 M5 4,5 37 20 11 39 118 13,5 16÷19 - 2 90
2 GG.AD152 MOAS.130-ML 32 36 40 6,3 M6 5,6 51 30,5 16 56,5 171,5 26 22,4÷28,4 - 2,5 200
3 GG.AD290 MOAS.230-ML 37 44 44 8,5 M8 6,6 61,5 36,5 18 65 196 26 26÷31,5 - 3 320
4 GG.AD390 MOAS.355-ML 58 60 58 10,5 M10 8,6 83 50 22 100 269 41 38,8÷43 - 3,5 750
5 GG.AD490 MOAS.455-ML 65 70 65 12,5 M12 8,7 99 60 26 114 305 41,5 40÷43 - 4 1200
6 GG.DS100 MOAS.75-MLX 20 28 26 5,3 M5 4,5 37 20 11 39 118 13,5 16÷19 - 2 90
7 GG.DS152 MOAS.130-MLX 32 36 40 6,3 M6 5,6 51 30,5 16 56,5 171,5 26 22,4÷28,4 - 2,5 200
8 GG.DS287 MOAS.230-MLX 37 44 44 8,5 M8 6,6 61,5 36,5 18 65 196 26 26÷31,5 - 3 320
9 GG.AD096 MOAS.75-OL - 28 26 - M5 4,5 37 20 11 39,5 118,5 13,5 16÷19 4 2 90
10 GG.AD156 MOAS.130-OL - 36 40 - M6 5,6 51 30,5 16 57 172 26 22,4÷28,4 5 2,5 200
11 GG.AD294 MOAS.230-OL - 44 44 - M8 6,6 61,5 36,5 18 66 196,5 26 26÷31,5 6 3 330
12 GG.AD394 MOAS.355-OL - 60 58 - M10 8,6 83 50 22 101 270 41 38,8÷43 7 3,5 750
13 GG.AD494 MOAS.455-OL - 70 65 - M12 8,7 99 60 26 115,5 306,5 41,5 40÷43 10 4 1220
14 GG.DS104 MOAS.75-OLX - 28 26 - M5 4,5 37 20 11 39,5 118,5 13,5 16÷19 4 2 90
15 GG.DS156 MOAS.130-OLX - 36 40 - M6 5,6 51 30,5 16 57 172 26 22,4÷28,4 5 2,5 200
16 GG.DS291 MOAS.230-OLX - 44 44 - M8 6,6 61,5 36,5 18 66 196,5 26 26÷31,5 6 3 330
Part Number
Description
a
b1
b2
b3
d1
d2
h1
h2
h3
l
l1
m1
m2
s
s1
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD