1

012E - MOA-SST - Horizontal toggle clamps - with folded base, stainless steel

Manufacturer ELESA
Description MOA.25-MX
Part Number GG.DS025
Product selection
Selector Part Number Description a b1 b2 b3 d1 d2 h1 h2 h3 h4 l l1 l2 l3 m1 m2 s s1 Weight g
1 GG.DS025 MOA.25-MX 10 24 24,5 4,2 M4 4,3 23 12 7 15 19 68 20 _ 15 16 _ 1,2 25
2 GG.DS075 MOA.75-MX 20 28 26 5,5 M5 4,5 37 20 11 22,5 40 118 40 _ 13,5 17 _ 2 88
3 GG.DS135 MOA.130-MX 32 36 40 6,5 M6 5,5 51 29 14 27 56 170 53 _ 26 26 _ 2,5 200
4 GG.DS270 MOA.230-MX 37 44 42 8,5 M8 6,5 61,5 36,5 18 35 65 195 63,5 _ 26 28,5 _ 3 330
5 GG.DS085 MOA.75-OX _ 28 26 _ M5 4,5 37 20 11 _ 40,5 118,5 _ 49,5 13,5 17 4 2 88
6 GG.DS145 MOA.130-OX _ 36 40 _ M6 5,5 51 29 14 _ 57 171 _ 64 26 26 5 2,5 200
7 GG.DS280 MOA.230-OX _ 44 42 _ M8 6,5 61,5 36,5 18 _ 67 197 _ 78 26 28,5 6 3 340
Part Number
Description
a
b1
b2
b3
d1
d2
h1
h2
h3
h4
l
l1
l2
l3
m1
m2
s
s1
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION