1

003E - MF.p - Lever handles - Technopolymer

Manufacturer ELESA
Description MF.40 p-M6x16
Part Number 39031
Product selection
Selector Part Number Description Buy Now D L H R d 6g d1 d2 h1 h2 h3 l Weight g
1 39031 MF.40 p-M6x16 - 18 50 27 42 M6 11,5 9 22 1,8 9 16 12
2 39141 MF.63 p-M8x25 - 23 73 37 63 M8 14,5 9 27 2 11 25 28
3 39241 MF.80 p-M10x30 - 28 92 47 80 M10 18,5 11 34 2,2 14 30 51
4 39341 MF.100 p-M12x50 - 35 115 57 100 M12 23,5 13 40 2,4 16 50 104
Part Number
Description
Buy Now
D
L
H
R
d 6g
d1
d2
h1
h2
h3
l
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD