1

010E - LMY-HS - Levelling elements - Stainless steel base and stem - Threaded stem with hexagon socket

Manufacturer ELESA
Description LMY.80-SST-M16x75-HS
Part Number 407731
Product selection
Selector Part Number Description D d l l1 l2 l3 s
1 407731 LMY.80-SST-M16x75-HS 80 M16 75 8.5 _ 12
2 407733 LMY.80-SST-M16x100-HS 80 M16 100 8.5 _ 12
3 407736 LMY.80-SST-M16x125-HS 80 M16 125 8.5 _ 12
4 407739 LMY.80-SST-M16x150-HS 80 M16 150 8.5 _ 12
5 407742 LMY.80-SST-M16x200-HS 80 M16 200 8.5 _ 12
6 407744 LMY.80-SST-M20x75-HS 80 M20 75 27 8.5 _ 15
7 407746 LMY.80-SST-M20x100-HS 80 M20 100 27 8.5 _ 15
8 407748 LMY.80-SST-M20x125-HS 80 M20 125 27 8.5 _ 15
9 407751 LMY.80-SST-M20x150-HS 80 M20 150 27 8.5 _ 15
10 407755 LMY.80-SST-M20x200-HS 80 M20 200 27 8.5 _ 15
11 407759 LMY.80-SST-M24x100-HS 80 M24 100 8.5 _ 19
12 407760 LMY.80-SST-M24x125-HS 80 M24 125 8.5 _ 19
13 407762 LMY.80-SST-M24x150-HS 80 M24 150 8.5 _ 19
14 407765 LMY.80-SST-M24x200-HS 80 M24 200 8.5 _ 19
15 407786 LMY.100-SST-M16x75-HS 100 M16 75 9 _ 12
16 407788 LMY.100-SST-M16x100-HS 100 M16 100 9 _ 12
17 407791 LMY.100-SST-M16x125-HS 100 M16 125 9 _ 12
18 407794 LMY.100-SST-M16x150-HS 100 M16 150 9 _ 12
19 407797 LMY.100-SST-M16x200-HS 100 M16 200 9 _ 12
20 407799 LMY.100-SST-M20x75-HS 100 M20 75 28 9 _ 15
21 407801 LMY.100-SST-M20x100-HS 100 M20 100 28 9 _ 15
22 407803 LMY.100-SST-M20x125-HS 100 M20 125 28 9 _ 15
23 407806 LMY.100-SST-M20x150-HS 100 M20 150 28 9 _ 15
24 407810 LMY.100-SST-M20x200-HS 100 M20 200 28 9 _ 15
25 407814 LMY.100-SST-M24x100-HS 100 M24 100 9 _ 19
26 407815 LMY.100-SST-M24x125-HS 100 M24 125 9 _ 19
27 407817 LMY.100-SST-M24x150-HS 100 M24 150 9 _ 19
28 407820 LMY.100-SST-M24x200-HS 100 M24 200 9 _ 19
29 407826 LMY.120-SST-M20x75-HS 120 M20 75 32 12 _ 15
30 407827 LMY.120-SST-M20x100-HS 120 M20 100 32 12 _ 15
31 407828 LMY.120-SST-M20x125-HS 120 M20 125 32 12 _ 15
32 407829 LMY.120-SST-M20x150-HS 120 M20 150 32 12 _ 15
33 407830 LMY.120-SST-M20x200-HS 120 M20 200 32 12 _ 15
34 407832 LMY.120-SST-M24x100-HS 120 M24 100 12 _ 19
35 407833 LMY.120-SST-M24x125-HS 120 M24 125 12 _ 19
36 407834 LMY.120-SST-M24x150-HS 120 M24 150 12 _ 19
37 407835 LMY.120-SST-M24x200-HS 120 M24 200 12 _ 19
38 407837 LMY.120-SST-M30x100-HS 120 M30 100 12 _ 24
39 407838 LMY.120-SST-M30x125-HS 120 M30 125 12 _ 24
40 407839 LMY.120-SST-M30x150-HS 120 M30 150 12 _ 24
41 407840 LMY.120-SST-M30x200-HS 120 M30 200 12 _ 24
42 407881 LMY.80-AS-SST-M16x75-HS 80 M16 75 8.5 2 12
43 407883 LMY.80-AS-SST-M16x100-HS 80 M16 100 8.5 2 12
44 407886 LMY.80-AS-SST-M16x125-HS 80 M16 125 8.5 2 12
45 407889 LMY.80-AS-SST-M16x150-HS 80 M16 150 8.5 2 12
46 407892 LMY.80-AS-SST-M16x200-HS 80 M16 200 8.5 2 12
47 407894 LMY.80-AS-SST-M20x75-HS 80 M20 75 27 8.5 2 15
48 407896 LMY.80-AS-SST-M20x100-HS 80 M20 100 27 8.5 2 15
49 407898 LMY.80-AS-SST-M20x125-HS 80 M20 125 27 8.5 2 15
50 407901 LMY.80-AS-SST-M20x150-HS 80 M20 150 27 8.5 2 15
51 407905 LMY.80-AS-SST-M20x200-HS 80 M20 200 27 8.5 2 15
52 407909 LMY.80-AS-SST-M24x100-HS 80 M24 100 8.5 2 19
53 407910 LMY.80-AS-SST-M24x125-HS 80 M24 125 8.5 2 19
54 407912 LMY.80-AS-SST-M24x150-HS 80 M24 150 8.5 2 19
55 407915 LMY.80-AS-SST-M24x200-HS 80 M24 200 8.5 2 19
56 407936 LMY.100-AS-SST-M16x75-HS 100 M16 75 9 3 12
57 407938 LMY.100-AS-SST-M16x100-HS 100 M16 100 9 3 12
58 407941 LMY.100-AS-SST-M16x125-HS 100 M16 125 9 3 12
59 407944 LMY.100-AS-SST-M16x150-HS 100 M16 150 9 3 12
60 407947 LMY.100-AS-SST-M16x200-HS 100 M16 200 9 3 12
61 407949 LMY.100-AS-SST-M20x75-HS 100 M20 75 28 9 3 15
62 407951 LMY.100-AS-SST-M20x100-HS 100 M20 100 28 9 3 15
63 407953 LMY.100-AS-SST-M20x125-HS 100 M20 125 28 9 3 15
64 407956 LMY.100-AS-SST-M20x150-HS 100 M20 150 28 9 3 15
65 407960 LMY.100-AS-SST-M20x200-HS 100 M20 200 28 9 3 15
66 407964 LMY.100-AS-SST-M24x100-HS 100 M24 100 9 3 19
67 407965 LMY.100-AS-SST-M24x125-HS 100 M24 125 9 3 19
68 407967 LMY.100-AS-SST-M24x150-HS 100 M24 150 9 3 19
69 407970 LMY.100-AS-SST-M24x200-HS 100 M24 200 9 3 19
70 407976 LMY.120-AS-SST-M20x75-HS 120 M20 75 32 12 3.5 15
71 407977 LMY.120-AS-SST-M20x100-HS 120 M20 100 32 12 3.5 15
72 407978 LMY.120-AS-SST-M20x125-HS 120 M20 125 32 12 3.5 15
73 407979 LMY.120-AS-SST-M20x150-HS 120 M20 150 32 12 3.5 15
74 407980 LMY.120-AS-SST-M20x200-HS 120 M20 200 32 12 3.5 15
75 407982 LMY.120-AS-SST-M24x100-HS 120 M24 100 12 3.5 19
76 407983 LMY.120-AS-SST-M24x125-HS 120 M24 125 12 3.5 19
77 407984 LMY.120-AS-SST-M24x150-HS 120 M24 150 12 3.5 19
78 407985 LMY.120-AS-SST-M24x200-HS 120 M24 200 12 3.5 19
79 407987 LMY.120-AS-SST-M30x100-HS 120 M30 100 12 3.5 24
80 407988 LMY.120-AS-SST-M30x125-HS 120 M30 125 12 3.5 24
81 407989 LMY.120-AS-SST-M30x150-HS 120 M30 150 12 3.5 24
82 407990 LMY.120-AS-SST-M30x200-HS 120 M30 200 12 3.5 24
Part Number
Description
D
d
l
l1
l2
l3
s
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page