1

010E - LM.SV - Vibration-damping levelling elements - Steel base and stem

Manufacturer ELESA
Description LM.32-M10-SV
Part Number 401331
Product selection
Selector Part Number Description D h d d1 l1 l3 s Buy Now Weight g
1 401331 LM.32-M10-SV 32 10,5 M10 30 29 11 16 - 65
2 401341 LM.40-M12-SV 40 11,5 M12 38 30 9,5 18 - 100
3 401351 LM.50-M12-SV 50 11,5 M12 48 30,5 9 18 - 137
4 401361 LM.60-M16-SV 60 16 M16 58 38,5 11 24 - 275
5 401833 LM.32-M10x50-SV 32 50 M10 30 29 11 16 - 107
6 401836 LM.32-M10x80-SV 32 80 M10 30 29 11 16 - 122
7 401843 LM.40-M12x63-SV 40 63 M12 38 30 9,5 18 - 160
8 401846 LM.40-M12x100-SV 40 100 M12 38 30 9,5 18 - 189
9 401853 LM.50-M12x63-SV 50 63 M12 48 30,5 9 18 - 208
10 401856 LM.50-M12x100-SV 50 100 M12 48 30,5 9 18 - 250
11 401863 LM.60-M16x80-SV 60 80 M16 58 38,5 11 24 - 400
12 401866 LM.60-M16x125-SV 60 125 M16 58 38,5 11 24 - 495
Part Number
Description
D
h
d
d1
l1
l3
s
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD