1

006E - LBR. - Control levers - arranged for clicking operation, technopolymer

Manufacturer ELESA
Description LBR.37/85 A-8
Part Number 33101
Product selection
Selector Part Number Description D L h H R c d1 d2 d3 d4 h1 i l ß ? d H7 Buy Now Weight g
1 33101 LBR.37/85 A-8 37 81 17 46 13,8 4,3 18 21 5 10 20 26 22 125±1° 25° 8 - 75
2 33102 LBR.37/85 A-10 37 81 17 46 13,8 4,3 18 21 5 10 20 26 22 125±1° 25° 10 - 71
3 33103 LBR.37/85 A-12 37 81 17 46 13,8 4,3 18 21 5 10 20 26 22 125±1° 25° 12 - 66
4 33201 LBR.45/110 A-8 45 108 22 52 17,5 7 22 25 6 10 25 32 28 125±1° 20° 8 - 132
5 33202 LBR.45/110 A-12 45 108 22 52 17,5 7 22 25 6 10 25 32 28 125±1° 20° 12 - 120
6 33203 LBR.45/110 A-15 45 108 22 52 17,5 7 22 25 6 10 25 32 28 125±1° 20° 15 - 105
7 33301 LBR.54/130 A-10 54 127 27 61 20,2 7,3 26 31 8 12 30 39 34 125±1° 20° 10 - 213
8 33302 LBR.54/130 A-14 54 127 27 61 20,2 7,3 26 31 8 12 30 39 34 125±1° 20° 14 - 198
9 33303 LBR.54/130 A-18 54 127 27 61 20,2 7,3 26 31 8 12 30 39 34 125±1° 20° 18 - 175
10 33401 LBR.75/170 A-18 75 170 34 80 26 15 30 42 10 14 38 55 45 105±1° 20° 18 - 360
Part Number
Description
D
L
h
H
R
c
d1
d2
d3
d4
h1
i
l
ß
?
d H7
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION