1

005E - L.652-X - Adjustable T-Handles - Technopolymer

Manufacturer ELESA
Description L.652-X/67 B-M5
Part Number 32731
Product selection
Selector Part Number Description L h H H1 S d 6H d1 h1 h2 z Weight g
1 32731 L.652-X/67 B-M5 67 10 39 42 16x16 M5 12 26 1 18 34
2 32733 L.652-X/67 B-M6 67 10 39 42 16x16 M6 12 26 1 18 32
3 32763 L.652-X/80 B-M6 80 16 42 46 20x20 M6 15 27 1 20 46
4 32765 L.652-X/80 B-M8 80 13 42 46 20x20 M8 15 27 1 20 44
Part Number
Description
L
h
H
H1
S
d 6H
d1
h1
h2
z
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page