1

005E - L.652-S p - Safety T-Handles - Technopolymer, push action

Manufacturer ELESA
Description L.652-S/67 p-M5x10
Part Number 32541
Product selection
Selector Part Number Description L H S d 6g d1 h1 h2 l z Weight g
1 32541 L.652-S/67 p-M5x10 67 41 16x16 M5 12 29 4 10 18 23
2 32542 L.652-S/67 p-M5x16 67 41 16x16 M5 12 29 4 16 18 25
3 32552 L.652-S/67 p-M6x16 67 41 16x16 M6 12 29 4 16 18 27
4 32553 L.652-S/67 p-M6x25 67 41 16x16 M6 12 29 4 25 18 30
5 32571 L.652-S/80 p-M8x20 80 47 20x20 M8 15 31,5 5,5 20 20 43
6 32572 L.652-S/80 p-M8x25 80 47 20x20 M8 15 31,5 5,5 25 20 45
7 32582 L.652-S/80 p-M10x30 80 47 20x20 M10 15 31,5 5,5 30 20 51
Part Number
Description
L
H
S
d 6g
d1
h1
h2
l
z
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page