1

005E - L.652M - T-Handles - Aluminium

Manufacturer ELESA
Description L.652-M-AL-55-B6
Part Number 33432
Product selection
Selector Part Number Description L h H S d h1 d H7 Weight g
1 33432 L.652-M-AL-55-B6 55 12 33 14x14 _ 22 6 30
2 33437 L.652-M-AL-55-B6-C9 55 12 33 14x14 _ 22 6 30
3 33433 L.652-M-AL-55-M6 55 12 33 14x14 M6 22 _ 30
4 33438 L.652-M-AL-55-M6-C9 55 12 33 14x14 M6 22 _ 30
5 33442 L.652-M-AL-67-B8 67 16 37 16x16 _ 25 8 45
6 33447 L.652-M-AL-67-B8-C9 67 16 37 16x16 _ 25 8 45
7 33443 L.652-M-AL-67-M8 67 16 37 16x16 M8 25 _ 45
8 33448 L.652-M-AL-67-M8-C9 67 16 37 16x16 M8 25 _ 45
9 33452 L.652-M-AL-80-B8 80 16 41 20x20 _ 26 8 80
10 33457 L.652-M-AL-80-B8-C9 80 16 41 20x20 _ 26 8 80
11 33453 L.652-M-AL-80-M8 80 16 41 20x20 M8 26 _ 80
12 33458 L.652-M-AL-80-M8-C9 80 16 41 20x20 M8 26 _ 80
Part Number
Description
L
h
H
S
d
h1
d H7
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD