1

005E - IR.620 - Fold-away handles - Technopolymer

Manufacturer ELESA
Description IR.620/45 S.D.16
Part Number 128442
Product selection
Selector Part Number Description D L D1 H H2 M b d1 f h1 r r2 s s1 Weight g
1 128442 IR.620/45 S.D.16 16 63 15,5 45 14 60 10 3 M4 4 15 5,5 0,5 1,7 36
2 128444 IR.620/60 S.D.16 16 78 18 60 14 74 10 3 M4 4 16,5 5,5 1,5 1,7 38
3 128445 IR.620/65 S.D.16 16 89,5 22 65 14 80,5 10 3 M4 4 20,5 5,5 1,5 1,7 74
4 128446 IR.620/65 S.D.20 20 91,5 22 65 18,5 85 14 3 M6 5 20,5 7 1,5 2,3 78
5 128447 IR.620/73 S.D.20 20 99 23 73 18,5 93 14 3 M6 5 21 7 2 2,3 86
6 128448 IR.620/80 S.D.20 20 106 24 80 18,5 100 14 3 M6 5 21,5 7 2,5 2,3 90
7 128449 IR.620/90 S.D.20 20 115,5 25 90 18,5 110 14 3 M6 5 24,5 7 0,5 2,3 118
8 128450 IR.620/90 S.D.26 26 119 25 90 23 114 18 3 M6 7 24,5 9 0,5 2,3 145
9 128462 IR.620/45-SST-S.D.16 16 63 15,5 45 14 60 10 3 M5 4 15 5,5 0,5 1,7 36
10 128464 IR.620/60-SST-S.D.16 16 78 18 60 14 74 10 3 M4 4 16,5 5,5 1,5 1,7 38
11 128465 IR.620/65-SST-S.D.16 16 89,5 22 65 14 80,5 10 3 M4 4 20,5 5,5 1,5 1,7 74
12 128466 IR.620/65-SST-S.D.20 20 91,5 22 65 18,5 85 14 3 M6 5 20,5 7 1,5 2,3 78
13 128467 IR.620/73-SST-S.D.20 20 99 23 73 18,5 93 14 3 M6 5 21 7 2 2,3 86
14 128468 IR.620/80-SST-S.D.20 20 106 24 80 18,5 100 14 3 M6 5 21,5 7 2,5 2,3 90
15 128469 IR.620/90-SST-S.D.20 20 115,5 25 90 18,5 110 14 3 M6 5 24,5 7 0,5 2,3 118
16 128470 IR.620/90-SST-S.D.26 26 119 25 90 23 114 18 3 M6 7 24,5 9 0,5 2,3 145
Part Number
Description
D
L
D1
H
H2
M
b
d1
f
h1
r
r2
s
s1
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION