1

005E - I.780 - Cylindrical handles - Technopolymer

Manufacturer ELESA
Description I.780/65-M8-C9
Part Number 124791
Product selection
Selector Part Number Description D L h d d1 l1 Weight g
1 124791 I.780/65-M8-C9 24,5 65 30 M8 20,5 7 34
2 124792 I.780/65-M10-C9 24,5 65 40 M10 20,5 7 34
3 124806 I.780/80-M8-C9 26,5 80 40 M8 21 7 45
4 124807 I.780/80-M10-C9 26,5 80 55 M10 21 7 45
5 124808 I.780/80-M12-C9 26,5 80 55 M12 21 7 45
6 124817 I.780/90-M10-C9 28,5 90 55 M10 22,5 7 50
7 124818 I.780/90-M12-C9 28,5 90 58 M12 22,5 7 50
8 124801 I.780/65-M8-C6 24,5 65 30 M8 20,5 7 34
9 124812 I.780/80-M10-C6 26,5 80 55 M10 21 7 45
10 124822 I.780/90-M12-C6 28,5 90 58 M12 22,5 7 50
Part Number
Description
D
L
h
d
d1
l1
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION