1

005E - I.621+x - Revolving handles - Technopolymer - Zinc-plated steel bolt pin

Manufacturer ELESA
Description I.621/35+x-M6
Part Number 120611
Product selection
Selector Part Number Description D L d 6g d1 l l1 s Weight g
1 120611 I.621/35+x-M6 14 35 M6 11 10 10,5 3 25
2 120621 I.621/45+x-M6 15,5 45 M6 13 13 15 3 27
3 120622 I.621/45+x-M8 15,5 45 M8 13 15 15 4 30
4 120631 I.621/60+x-M6 18 60 M6 14,5 13 19 3 32
5 120632 I.621/60+x-M8 18 60 M8 14,5 15 19 4 35
6 120641 I.621/65+x-M8 22 65 M8 18 15 21 4 80
7 120642 I.621/65+x-M10 22 65 M10 18 15 21 4 82
8 120646 I.621/73+x-M8 23 73 M8 19 15 24 4 85
9 120647 I.621/73+x-M10 23 73 M10 19 15 24 4 87
10 120651 I.621/80+x-M8 24 80 M8 19 15 27 4 88
11 120652 I.621/80+x-M10 24 80 M10 19 15 27 4 100
12 120661 I.621/90+x-M10 25 90 M10 19,5 17 30 5 120
13 120671 I.621/100+x-M10 27 101 M10 22 17 34 5 125
Part Number
Description
D
L
d 6g
d1
l
l1
s
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD