1

005E - I.281 - Revolving handles - Duroplast - Plain pass-through hole

Manufacturer ELESA
Description I.281/40
Part Number 22301
Product selection
Selector Part Number Description D L h d d1 d2 Weight g
1 22301 I.281/40 18 39 35 8 15 12 10
2 22401 I.281/50 21 50 43 10 17 14 16
3 22501 I.281/65 23 64 56 12 19 16 22
4 22601 I.281/80 26 79 70 13 21 17 37
5 22701 I.281/90 28 89 79 14 22 19 49
6 22801 I.281/100 31 100 89 16 25 20 66
Part Number
Description
D
L
h
d
d1
d2
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA-CLAYTON ltd.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page