1

005E - I.149 - Tapered handles - Duroplast

Manufacturer ELESA
Description I.149/65-M10
Part Number 120035
Product selection
Selector Part Number Description D L h d d1 l1 Weight g
1 120035 I.149/65-M10 34 67 40 M10 19 8 56
2 120055 I.149/85-M10 34 86 48 M10 20 7 72
Part Number
Description
D
L
h
d
d1
l1
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page