1

013E - HCY-E-ST - Column level indicators - with MIN level and MAX temperature electrical sensors, technopolymer

Manufacturer ELESA
Description HCY.76-E-ST-NO-M12
Part Number 111151
Product selection
Selector Part Number Description L B A C H d d '-0,2 e f f '±0,2 h1 l l1 m r Weight g
1 111151 HCY.76-E-ST-NO-M12 108 29 21 32 46 M12 10,5 41 76 76 37 40 17 16 20 175
2 111152 HCY.76-E-ST-NC-M12 108 29 21 32 46 M12 10,5 41 76 76 37 40 17 16 20 175
3 111161 HCY.127-E-ST-NO-M12 159 29 21 32 46 M12 12,5 93 127 127 37 40 29 16 20 173
4 111162 HCY.127-E-ST-NC-M12 159 29 21 32 46 M12 12,5 93 127 127 37 40 29 16 20 173
5 111171 HCY.254-E-ST-NO-M12 286 29 21 32 46 M12 12,5 219 254 254 37 40 29 16 20 240
6 111172 HCY.254-E-ST-NC-M12 286 29 21 32 46 M12 12,5 219 254 254 37 40 29 16 20 240
Part Number
Description
L
B
A
C
H
d
d '-0,2
e
f
f '±0,2
h1
l
l1
m
r
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION