1

013E - HCY-E - Column level indicators - with MIN level electrical sensor, technopolymer

Manufacturer ELESA
Description HCY.76-E-NO-M10
Part Number 111101
Product selection
Selector Part Number Description L B A C H d d '-0,2 e f f '±0,2 h1 l l1 m r Weight g
1 111101 HCY.76-E-NO-M10 108 29 15 32 46 M10 10,5 41 76 76 37 40 17 16 20 150
2 111102 HCY.76-E-NC-M10 108 29 15 32 46 M10 10,5 41 76 76 37 40 17 16 20 150
3 111111 HCY.127-E-NO-M12 159 29 15 32 46 M12 12,5 93 127 127 37 40 29 16 20 170
4 111112 HCY.127-E-NC-M12 159 29 15 32 46 M12 12,5 93 127 127 37 40 29 16 20 170
5 111121 HCY.254-E-NO-M12 286 29 15 32 46 M12 12,5 219 254 254 37 40 29 16 20 215
6 111122 HCY.254-E-NC-M12 286 29 15 32 46 M12 12,5 219 254 254 37 40 29 16 20 215
Part Number
Description
L
B
A
C
H
d
d '-0,2
e
f
f '±0,2
h1
l
l1
m
r
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION