1

013E - HCX-ST - Column level indicators - with MAX temperature electrical sensor, technopolymer

Manufacturer ELESA
Description HCX.127-ST-NO-M12
Part Number 11161
Product selection
Selector Part Number Description L B A C H d d '-0,2 e f f '±0,2 h1 h2 m r r1 s Weight g
1 11161 HCX.127-ST-NO-M12 187 18 23 31 27 M12 12,5 80 127 127 21 54 23 17 26 22x22 220
2 11162 HCX.127-ST-NC-M12 187 18 23 31 27 M12 12,5 80 127 127 21 54 23 17 26 22x22 220
3 11171 HCX.254-ST-NO-M12 315 18 21 35 27 M12 12,5 203 254 254 21 54 26 18,5 24 22x22 265
4 11172 HCX.254-ST-NC-M12 315 18 21 35 27 M12 12,5 203 254 254 21 54 26 18,5 24 22x22 265
Part Number
Description
L
B
A
C
H
d
d '-0,2
e
f
f '±0,2
h1
h2
m
r
r1
s
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD