1

013E - HCX-E-ST - Column level indicators - with MIN level and MAX temperature electrical sensors, technopolymer

Manufacturer ELESA
Description HCX.127-E-ST-NO-M12
Part Number 11151
Product selection
Selector Part Number Description L B A C H d d '-0.2 e f f '±0.2 h1 h2 l l1 m r r1 s Weight g
1 11151 HCX.127-E-ST-NO-M12 202 20 23 31,5 25 M12 12,5 101 127 127 21 54 50 40 25 13 32,5 22x22 235
2 11152 HCX.127-E-ST-NC-M12 202 20 23 31,5 25 M12 12,5 101 127 127 21 54 50 40 25 13 32,5 22x22 235
3 11153 HCX.254-E-ST-NO-M12 328 20 23 31 25 M12 12,5 228 254 254 21 54 50 40 25 13 32,5 22x22 262
4 11154 HCX.254-E-ST-NC-M12 328 20 23 31 25 M12 12,5 228 254 254 21 54 50 40 25 13 32,5 22x22 262
Part Number
Description
L
B
A
C
H
d
d '-0.2
e
f
f '±0.2
h1
h2
l
l1
m
r
r1
s
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION