1

013E - HCK-GL - Column level indicators - with transparent protection for glycol-based solutions, technopolymer

Manufacturer ELESA
Description HCK.76-GL-M10
Part Number 111004
Product selection
Selector Part Number Description L B A C d d '-0,2 f f '±0,2 l1 l2 r Weight g
1 111004 HCK.76-GL-M10 113 33 20 33 M10 10,5 76 76 35,5 42 18,5 183
2 111014 HCK.127-GL-M12 164 33 20 33 M12 12,5 127 127 46,5 71 18,5 220
3 111024 HCK.176-GL-M12 213 33 20 33 M12 12,5 176 176 46,5 120 18,5 250
4 111034 HCK.254-GL-M12 291 33 20 33 M12 12,5 254 254 46,5 198 18,5 298
5 111044 HCK.381-GL-M12 418 33 20 33 M12 12,5 381 381 46,5 325 18,5 377
6 111054 HCK.508-GL-M12 545 33 20 33 M12 12,5 508 508 46,5 452 18,5 455
7 111005 HCK.76-GL-SST-M10 113 33 20 33 M10 10,5 76 76 35,5 42 18,5 183
8 111015 HCK.127-GL-SST-M12 164 33 20 33 M12 12,5 127 127 46,5 71 18,5 220
9 111025 HCK.176-GL-SST-M12 213 33 20 33 M12 12,5 176 176 46,5 120 18,5 250
10 111035 HCK.254-GL-SST-M12 291 33 20 33 M12 12,5 254 254 46,5 198 18,5 298
11 111045 HCK.381-GL-SST-M12 418 33 20 33 M12 12,5 381 381 46,5 325 18,5 377
12 111055 HCK.508-GL-SST-M12 545 33 20 33 M12 12,5 508 508 46,5 452 18,5 455
Part Number
Description
L
B
A
C
d
d '-0,2
f
f '±0,2
l1
l2
r
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION