1

003G - GN 99.5 - Lever handles - Steel or stainless steel - Zinc-plated steel

Manufacturer ELESA
Description GN 99.5-63-M8
Part Number GN.20501
Product selection
Selector Part Number Description D H R d d3 h1 Weight g
1 GN.20501 GN 99.5-63-M8 16 30,5 60 M8 9 12,5 39
2 GN.20511 GN 99.5-80-M10 20 37 76 M10 11 15 74
3 GN.20521 GN 99.5-100-M12 25 46 95 M12 14 19 146
4 GN.20531 GN 99.5-125-M16 32 58,5 119 M16 18 25 309
5 GN.20541 GN 99.5-160-M20 40 73 152 M20 20 31 522
Part Number
Description
D
H
R
d
d3
h1
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L.
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page