1

015G - GN 992 - Threaded hole end-caps for tubes - Aluminium

Manufacturer ELESA
Description GN 992-D20-M8
Part Number GN.69301
Product selection
Selector Part Number Description d1 d2 d3 d4 l1 l2 l3 +0,5 s1 s2 Weight g
1 GN.69301 GN 992-D20-M8 D20 M8 16 16,5 29,5 2,5 16 _ _ 10
2 GN.69303 GN 992-D25-M8 D25 M8 21 21,5 33,5 2,5 16 _ _ 22
3 GN.69305 GN 992-D25-M10 D25 M10 21 21,5 33,5 2,5 16 _ _ 22
4 GN.69307 GN 992-D30-M8 D30 M8 26 26,5 33,5 2,5 18 _ _ 34
5 GN.69309 GN 992-D30-M10 D30 M10 26 26,5 33,5 2,5 18 _ _ 45
6 GN.69311 GN 992-D32-M8 D32 M8 28 28,5 33,5 2,5 18 _ _ 50
7 GN.69313 GN 992-D32-M10 D32 M10 28 28,5 33,5 2,5 18 _ _ 50
8 GN.69315 GN 992-D35-M10 D35 M10 31 31,5 37,5 2,5 24 _ _ 55
9 GN.69317 GN 992-D35-M12 D35 M12 31 31,5 37,5 2,5 24 _ _ 55
10 GN.69319 GN 992-D40-M10 D40 M10 34 34,5 41,5 2,5 24 _ _ 78
11 GN.69321 GN 992-D40-M12 D40 M12 34 34,5 41,5 2,5 24 _ _ 78
12 GN.69323 GN 992-D42-M10 D42 M10 36 36,5 41,5 2,5 24 _ _ 90
13 GN.69325 GN 992-D42-M12 D42 M12 36 36,5 41,5 2,5 24 _ _ 90
14 GN.69327 GN 992-D45-M12 D45 M12 39 39,5 45,5 2,5 30 _ _ 110
15 GN.69329 GN 992-D45-M16 D45 M16 39 39,5 45,5 2,5 30 _ _ 110
16 GN.69331 GN 992-D48-M12 D48 M12 42 42,5 45,5 2,5 30 _ _ 130
17 GN.69333 GN 992-D48-M16 D48 M16 42 42,5 45,5 2,5 30 _ _ 130
18 GN.69335 GN 992-D50-M12 D50 M12 44 44,5 45,5 2,5 30 _ _ 145
19 GN.69337 GN 992-D50-M16 D50 M16 44 44,5 45,5 2,5 30 _ _ 145
20 GN.69351 GN 992-V20-M8 _ M8 _ 16,5 29,5 2,5 16 V20 16 11
21 GN.69353 GN 992-V25-M8 _ M8 _ 21,5 33,5 2,5 16 V25 21 22
22 GN.69355 GN 992-V25-M10 _ M10 _ 21,5 33,5 2,5 16 V25 21 22
23 GN.69357 GN 992-V30-M8 _ M8 _ 26,5 33,5 2,5 18 V30 26 52
24 GN.69359 GN 992-V30-M10 _ M10 _ 26,5 33,5 2,5 18 V30 26 52
25 GN.69365 GN 992-V35-M10 _ M10 _ 31,5 37,5 2,5 24 V35 31 60
26 GN.69367 GN 992-V35-M12 _ M12 _ 31,5 37,5 2,5 24 V35 31 60
27 GN.69369 GN 992-V40-M10 _ M10 _ 34,5 41,5 2,5 24 V40 34 115
28 GN.69371 GN 992-V40-M12 _ M12 _ 34,5 41,5 2,5 24 V40 34 88
29 GN.69377 GN 992-V45-M12 _ M12 _ 39,5 45,5 2,5 30 V45 39 165
30 GN.69379 GN 992-V45-M16 _ M16 _ 39,5 45,5 2,5 30 V45 39 165
31 GN.69385 GN 992-V50-M12 _ M12 _ 44,5 45,5 2,5 30 V50 44 215
32 GN.69387 GN 992-V50-M16 _ M16 _ 44,5 45,5 2,5 30 V50 44 215
Part Number
Description
d1
d2
d3
d4
l1
l2
l3 +0,5
s1
s2
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD