1

009G - GN 968-A - Kit for the assembly of various components - for profiles of 30 - 40 - 45 mm, steel - Cylindrical-head screw with hexagon socket

Manufacturer ELESA
Description GN 968-8-M4-10-A
Part Number GN.73201
Product selection
Selector Part Number Description b d k n l1 l2 ±0,5 s t Buy Now Weight g
1 GN.73201 GN 968-8-M4-10-A 30 M4 0÷6 8 10 16 2,2 7,2 - 10
2 GN.73205 GN 968-8-M4-12-A 30 M4 2÷8 8 12 16 2,2 7,2 - 12
3 GN.73207 GN 968-8-M4-16-A 30 M4 6÷12 8 16 16 2,2 7,2 - 16
4 GN.73209 GN 968-8-M5-10-A 30 M5 0÷5 8 10 16 2,2 7,2 - 12
5 GN.73211 GN 968-8-M5-12-A 30 M5 2÷7 8 12 16 2,2 7,2 - 14
6 GN.73215 GN 968-8-M5-14-A 30 M5 4÷9 8 14 16 2,2 7,2 - 16
7 GN.73217 GN 968-8-M5-18-A 30 M5 8÷13 8 18 16 2,2 7,2 - 20
8 GN.73219 GN 968-8-M5-20-A 30 M5 10÷15 8 20 16 2,2 7,2 - 22
9 GN.73221 GN 968-8-M5-22-A 30 M5 12÷17 8 22 16 2,2 7,2 - 24
10 GN.73223 GN 968-8-M6-10-A 30 M6 0÷4 8 10 16 2,2 7,2 - 12
11 GN.73227 GN 968-8-M6-12-A 30 M6 2÷6 8 12 16 2,2 7,2 - 14
12 GN.73231 GN 968-8-M6-14-A 30 M6 4÷8 8 14 16 2,2 7,2 - 16
13 GN.73237 GN 968-8-M6-16-A 30 M6 6÷10 8 16 16 2,2 7,2 - 18
14 GN.73243 GN 968-8-M6-20-A 30 M6 10÷14 8 20 16 2,2 7,2 - 22
15 GN.73245 GN 968-8-M6-25-A 30 M6 15÷19 8 25 16 2,2 7,2 - 25
16 GN.73251 GN 968-10-M4-14-A 40 - 45 M4 0÷8 10 14 19 6 11,8 - 18
17 GN.73253 GN 968-10-M5-12-A 40 - 45 M5 0÷5 10 12 19 6 11,8 - 18
18 GN.73255 GN 968-10-M5-14-A 40 - 45 M5 0÷7 10 14 19 6 11,8 - 20
19 GN.73259 GN 968-10-M5-16-A 40 - 45 M5 3÷9 10 16 19 6 11,8 - 23
20 GN.73261 GN 968-10-M5-18-A 40 - 45 M5 5÷11 10 18 19 6 11,8 - 26
21 GN.73263 GN 968-10-M5-20-A 40 - 45 M5 7÷13 10 20 19 6 11,8 - 28
22 GN.73265 GN 968-10-M5-25-A 40 - 45 M5 12÷18 10 25 19 6 11,8 - 32
23 GN.73267 GN 968-10-M6-14-A 40 - 45 M6 0÷6 10 14 19 6 11,8 - 23
24 GN.73273 GN 968-10-M6-16-A 40 - 45 M6 3÷8 10 16 19 6 11,8 - 24
25 GN.73277 GN 968-10-M6-18-A 40 - 45 M6 5÷10 10 18 19 6 11,8 - 26
26 GN.73283 GN 968-10-M6-20-A 40 - 45 M6 7÷12 10 20 19 6 11,8 - 29
27 GN.73287 GN 968-10-M6-22-A 40 - 45 M6 9÷14 10 22 19 6 11,8 - 33
28 GN.73293 GN 968-10-M6-28-A 40 - 45 M6 15÷20 10 28 19 6 11,8 - 40
29 GN.73295 GN 968-10-M8-14-A 40 - 45 M8 0÷5 10 14 19 6 11,8 - 26
30 GN.73297 GN 968-10-M8-16-A 40 - 45 M8 3÷7 10 16 19 6 11,8 - 29
31 GN.73303 GN 968-10-M8-18-A 40 - 45 M8 5÷9 10 18 19 6 11,8 - 32
32 GN.73307 GN 968-10-M8-20-A 40 - 45 M8 7÷11 10 20 19 6 11,8 - 34
33 GN.73309 GN 968-10-M8-28-A 40 - 45 M8 15÷19 10 28 19 6 11,8 - 40
Part Number
Description
b
d
k
n
l1
l2 ±0,5
s
t
Buy Now
Weight g
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD