1

003G - GN 927-B - Cam clamping levers - Zinc alloy

Manufacturer ELESA
Description GN 927-63-M5-A
Part Number GN.31933
Product selection
Selector Part Number Description Buy Now h b d1 d3 d4 d5 l1 l3 max. l3 min. l4 l5 l6 t Weight g
1 GN.31933 GN 927-63-M5-A - 0,75 16 M5 16 19 _ 63 18,8 16,3 2,5 3 _ 10 56
2 GN.31934 GN 927-63-M5-B - 0,75 16 M5 16 _ 18,5 63 _ _ _ 3 16,3 10 56
3 GN.31931 GN 927-63-M6-A - 0,75 16 M6 16 19 _ 63 18,8 16,3 2,5 3 _ 10 57
4 GN.31932 GN 927-63-M6-B - 0,75 16 M6 16 _ 18,5 63 _ _ _ 3 16,3 10 60
5 GN.31948 GN 927-82-M6-A - 1 20 M6 20 25 _ 82 22,5 19,5 3 3,7 _ 12 60
6 GN.31949 GN 927-82-M6-B - 1 20 M6 20 _ 22,5 82 _ _ _ 3,7 19,5 12 56
7 GN.31951 GN 927-82-M8-A - 1 20 M8 20 25 _ 82 22,5 19,5 3 3,7 _ 12 111
8 GN.31952 GN 927-82-M8-B - 1 20 M8 20 _ 22,5 82 _ _ _ 3,7 19,5 12 98
9 GN.31898 GN 927-101-M8-A - 1,5 25 M8 26 30 _ 101 29,3 25,3 4 4,8 _ 15 218
10 GN.31899 GN 927-101-M8-B - 1,5 25 M8 26 _ 27 101 _ _ _ 4,8 25,3 15 200
11 GN.31901 GN 927-101-M10-A - 1,5 25 M10 26 30 _ 101 29,3 25,3 4 4,8 _ 15 210
12 GN.31902 GN 927-101-M10-B - 1,5 25 M10 26 _ 27 101 _ _ _ 4,8 25,3 15 200
Part Number
Description
Buy Now
h
b
d1
d3
d4
d5
l1
l3 max.
l3 min.
l4
l5
l6
t
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD