1

GN 923-R - Solid handwheels - Aluminium - Revolving handle

Solid handwheels

Manufacturer ELESA
Description GN 923-R - Solid handwheels - Aluminium - Revolving handle : GN 923-80-B10-R-SW
Part Number GN.68295
Elesa Description GN 923-80-B10-R-SW
Product selection
Selector Part Number Elesa Description Buy Now h b d1 d2 H7 d3 d4 l1 l2 Ø Weight g
1 GN.68295 GN 923-80-B10-R-SW - 7 13 80 10 26 17 16 26 16 120
2 GN.68297 GN 923-80-B12-R-SW - 7 13 80 12 26 17 16 26 16 118
3 GN.68299 GN 923-100-B10-R-SW - 9,5 14 100 10 28 22 17 30 18 200
4 GN.68301 GN 923-100-B12-R-SW - 9,5 14 100 12 28 22 17 30 18 190
5 GN.68303 GN 923-125-B12-R-SW - 11 15 125 12 31 22 18 33 22 340
6 GN.68305 GN 923-125-B14-R-SW - 11 15 125 14 31 22 18 33 22 250
7 GN.68307 GN 923-140-B14-R-SW - 13 16,5 140 14 36 28,5 19 36 24 420
8 GN.68309 GN 923-140-B16-R-SW - 13 16,5 140 16 36 28,5 19 36 24 420
9 GN.68311 GN 923-160-B14-R-SW - 14,5 18 160 14 36 28,5 20 39 24 560
10 GN.68313 GN 923-160-B16-R-SW - 14,5 18 160 16 36 28,5 20 39 24 560
11 GN.68315 GN 923-200-B18-R-SW - 16 20,5 200 18 42 36 24 45 25 880
12 GN.68317 GN 923-200-B20-R-SW - 16 20,5 200 20 42 36 24 45 25 880
13 GN.68294 GN 923-80-B10-R-SR - 7 13 80 10 26 17 16 26 16 120
14 GN.68296 GN 923-80-B12-R-SR - 7 13 80 12 26 17 16 26 16 118
15 GN.68298 GN 923-100-B10-R-SR - 9,5 14 100 10 28 22 17 30 18 200
16 GN.68300 GN 923-100-B12-R-SR - 9,5 14 100 12 28 22 17 30 18 190
17 GN.68302 GN 923-125-B12-R-SR - 11 15 125 12 31 22 18 33 22 340
18 GN.68304 GN 923-125-B14-R-SR - 11 15 125 14 31 22 18 33 22 250
19 GN.68306 GN 923-140-B14-R-SR - 13 16,5 140 14 36 28,5 19 36 24 420
20 GN.68308 GN 923-140-B16-R-SR - 13 16,5 140 16 36 28,5 19 36 24 420
21 GN.68310 GN 923-160-B14-R-SR - 14,5 18 160 14 36 28,5 20 39 24 560
22 GN.68312 GN 923-160-B16-R-SR - 14,5 18 160 16 36 28,5 20 39 24 560
23 GN.68314 GN 923-200-B18-R-SR - 16 20,5 200 18 42 36 24 45 25 880
24 GN.68316 GN 923-200-B20-R-SR - 16 20,5 200 20 42 36 24 45 25 880
Part Number
Elesa Description
Buy Now
h
b
d1
d2 H7
d3
d4
l1
l2
Ø
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION